Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590065;A/AM-HUB BRG

Application Summary

N/A Chevrolet S10 - Wheel Bearing and Hub Assembly [Front 4WD] (1994-1996) Chevrolet S10 Blazer - Wheel Bearing and Hub Assembly [Front 4WD] (1994-1994) GMC Jimmy - Wheel Bearing and Hub Assembly [Front 4WD] (1994-1994) GMC Sonoma - Wheel Bearing and Hub Assembly [Front 4WD] (1994-1997)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.75

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 27

Box Dimensions

Box Height

N/A 8.19 in

Box Width

N/A 6.69 in

Box Length

N/A 7.69 in

Box Weight

N/A 8.896 lb