Country of Origin (Primary) |
N/A KR |
Full Timken Part Number |
N/A HA590068;A/AM-HUB BRG |
Application Summary |
N/A Chevrolet Cobalt - Wheel Bearing and Hub Assembly [Front FWD] (2005-2010) Pontiac G5 - Wheel Bearing and Hub Assembly [Front FWD] (2007-2009) Saturn Ion - Wheel Bearing and Hub Assembly [Front FWD] (2003-2007) |
National Popularity Code |
N/A B |
Description-Short |
N/A HUB UNIT BRG ASSY |
Bolt Circle Diameter |
N/A 3.937 |
Bolt Size |
N/A M12X1.75 |
Bolt Qty |
N/A 3 |
Bearing Type |
N/A Ball Bearing |
ABS |
N/A Y |
Wheel Stud Size (in.) |
N/A M12X1.5 |
Wheel Stud Qty |
N/A 4 |
Wheel Studs |
N/A Y |
Flange Shape |
N/A Modified |
Spline Quantity |
N/A 33 |