Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590074;A/AM-HUB BRG

Application Summary

N/A Buick Allure - Wheel Bearing and Hub Assembly [Rear FWD] (2005-2005) Buick Century - Wheel Bearing and Hub Assembly [Rear FWD] (2003-2005) Buick LaCrosse - Wheel Bearing and Hub Assembly [Rear FWD] (2005-2005) Buick Regal - Wheel Bearing and Hub Assembly [Rear FWD] (2003-2004) Chevrolet Impala - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2008) Chevrolet Monte Carlo - Wheel Bearing and Hub Assembly [Rear FWD] (2003-2007) Pontiac Aztek - Wheel Bearing and Hub Assembly [Rear FWD] (2003-2005) Pontiac Grand Prix - Wheel Bearing and Hub Assembly [Rear FWD] (2003-2008)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A 0.47

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Rectangle

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 8.478 lb