Country of Origin (Primary) |
N/A KR |
Full Timken Part Number |
N/A HA590078;A/AM-HUB BRG |
Application Summary |
N/A Cadillac SRX - Wheel Bearing and Hub Assembly [Front AWD] (2004-2009) Cadillac STS - Wheel Bearing and Hub Assembly [Front AWD] (2008-2011) |
National Popularity Code |
N/A C |
Description-Short |
N/A HUB UNIT BRG ASSY |
Bolt Circle Diameter |
N/A 4.527 |
Bolt Size |
N/A M12X1.75 |
Bolt Qty |
N/A 3 |
Bearing Type |
N/A Ball Bearing |
ABS |
N/A Y |
Wheel Stud Size (in.) |
N/A M12X1.5 |
Wheel Stud Qty |
N/A 6 |
Wheel Studs |
N/A Y |
Flange Shape |
N/A Modified |
Spline Quantity |
N/A 30 |