Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590079;A/AM-HUB BRG

Application Summary

N/A Cadillac SRX - Wheel Bearing and Hub Assembly [Rear AWD] (2004-2009) Cadillac SRX - Wheel Bearing and Hub Assembly [Rear RWD] (2004-2009) Cadillac STS - Wheel Bearing and Hub Assembly [Rear AWD] (2008-2011) Cadillac STS - Wheel Bearing and Hub Assembly [Rear RWD] (2008-2011)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.53

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 6

Wheel Studs

N/A Y

Flange Shape

N/A Triangle

Spline Quantity

N/A 30

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 8.351 lb