Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590092;A/AM-HUB BRG

Application Summary

N/A Buick Allure - Wheel Bearing and Hub Assembly [Rear FWD] (2005-2009) Buick Century - Wheel Bearing and Hub Assembly [Rear FWD] (1994-2005) Buick LaCrosse - Wheel Bearing and Hub Assembly [Rear FWD] (2005-2009) Buick Regal - Wheel Bearing and Hub Assembly [Rear FWD] (1997-2004) Buick Terraza - Wheel Bearing and Hub Assembly [Rear FWD] (2005-2005) Chevrolet Impala - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2013) Chevrolet Impala Limited - Wheel Bearing and Hub Assembly [Rear FWD] (2014-2016) Chevrolet Lumina APV - Wheel Bearing and Hub Assembly [Rear FWD] (1992-1996) Chevrolet Monte Carlo - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2007) Chevrolet Uplander - Wheel Bearing and Hub Assembly [Rear FWD] (2005-2005) Chevrolet Venture - Wheel Bearing and Hub Assembly [Rear FWD] (1997-2005) Oldsmobile Cutlass - Wheel Bearing and Hub Assembly [Rear FWD] (1998-1999) Oldsmobile Cutlass Ciera - Wheel Bearing and Hub Assembly [Rear FWD] (1994-1996) Oldsmobile Cutlass Cruiser - Wheel Bearing and Hub Assembly [Rear FWD] (1994-1994) Oldsmobile Intrigue - Wheel Bearing and Hub Assembly [Rear FWD] (1998-2002) Oldsmobile Silhouette - Wheel Bearing and Hub Assembly [Rear FWD] (1992-2004) Pontiac Aztek - Wheel Bearing and Hub Assembly [Rear FWD] (2001-2005) Pontiac Grand Prix - Wheel Bearing and Hub Assembly [Rear FWD] (1997-2008) Pontiac Montana - Wheel Bearing and Hub Assembly [Rear FWD] (1999-2005) Pontiac Trans Sport - Wheel Bearing and Hub Assembly [Rear FWD] (1992-1999) Saturn Relay - Wheel Bearing and Hub Assembly [Rear FWD] (2005-2005)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A 0.47

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Rectangle

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 8.421 lb