Country of Origin (Primary) |
N/A KR |
Full Timken Part Number |
N/A HA590108;A/AM-HUB BRG |
Application Summary |
N/A Mitsubishi Eclipse - Wheel Bearing and Hub Assembly [Front FWD] (2006-2012) Mitsubishi Endeavor - Wheel Bearing and Hub Assembly [Front AWD] (2004-2011) Mitsubishi Endeavor - Wheel Bearing and Hub Assembly [Front FWD] (2004-2011) Mitsubishi Galant - Wheel Bearing and Hub Assembly [Front FWD] (2005-2012) |
National Popularity Code |
N/A B |
Description-Short |
N/A HUB UNIT BRG ASSY |
Bolt Circle Diameter |
N/A 4.5 |
Bolt Size |
N/A M12X1.25 |
Bolt Qty |
N/A 4 |
Bearing Type |
N/A Ball Bearing |
Wheel Stud Size (in.) |
N/A M12X1.5 |
Wheel Stud Qty |
N/A 5 |
Wheel Studs |
N/A Y |
Flange Shape |
N/A Modified |
Spline Quantity |
N/A 27 |