Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590112;A/AM-HUB BRG

Application Summary

N/A Chevrolet Epica - Wheel Bearing and Hub Assembly [Rear FWD] (2004-2006) Chevrolet Optra - Wheel Bearing and Hub Assembly [Rear FWD] (2004-2007) Suzuki Forenza - Wheel Bearing and Hub Assembly [Rear FWD] (2004-2008) Suzuki Reno - Wheel Bearing and Hub Assembly [Rear FWD] (2005-2008) Suzuki Verona - Wheel Bearing and Hub Assembly [Rear FWD] (2004-2006)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M10x1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 4

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 8.181 lb