Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A DE

Full Timken Part Number

N/A HA590162;A/AM-HUB BRG

Application Summary

N/A BMW 1 Series M - Wheel Bearing and Hub Assembly [Front RWD] (2011-2011) BMW 128i - Wheel Bearing and Hub Assembly [Front RWD] (2008-2013) BMW 135i - Wheel Bearing and Hub Assembly [Front RWD] (2008-2013) BMW 135is - Wheel Bearing and Hub Assembly [Front RWD] (2013-2013) BMW 323i - Wheel Bearing and Hub Assembly [Front RWD] (2006-2011) BMW 325Ci - Wheel Bearing and Hub Assembly [Front RWD] (2006-2006) BMW 325i - Wheel Bearing and Hub Assembly [Front RWD] (2006-2006) BMW 328i - Wheel Bearing and Hub Assembly [Front RWD] (2007-2013) BMW 330Ci - Wheel Bearing and Hub Assembly [Front RWD] (2006-2006) BMW 330i - Wheel Bearing and Hub Assembly [Front RWD] (2006-2006) BMW 335d - Wheel Bearing and Hub Assembly [Front RWD] (2009-2011) BMW 335i - Wheel Bearing and Hub Assembly [Front RWD] (2007-2013) BMW 335is - Wheel Bearing and Hub Assembly [Front RWD] (2011-2013) BMW X1 - Wheel Bearing and Hub Assembly [Front RWD] (2013-2015) BMW Z4 - Wheel Bearing and Hub Assembly [Front RWD] (2009-2016)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.747

Bolt Size

N/A M12x1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A N

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 7.828 lb