Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A HA590165;A/AM-HUB BRG

Application Summary

N/A Lexus HS250h - Wheel Bearing and Hub Assembly [Front FWD] (2010-2012) Scion iM - Wheel Bearing and Hub Assembly [Front FWD] (2016-2016) Scion tC - Wheel Bearing and Hub Assembly [Front FWD] (2011-2016) Scion xB - Wheel Bearing and Hub Assembly [Front FWD] (2008-2015) Toyota Corolla iM - Wheel Bearing and Hub Assembly [Front FWD] (2017-2018) Toyota Prius V - Wheel Bearing and Hub Assembly [Front FWD] (2012-2017) Toyota RAV4 - Wheel Bearing and Hub Assembly [Front 4WD] (2006-2011) Toyota RAV4 - Wheel Bearing and Hub Assembly [Front FWD] (2006-2012)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M12X1.25

Bolt Qty

N/A 4

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Modified

Spline Quantity

N/A 26

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 7.526 lb