Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A DE

Full Timken Part Number

N/A HA590187;A/AM-HUB BRG

Application Summary

N/A Volvo S60 - Wheel Bearing and Hub Assembly [Front AWD] (2002-2009) Volvo S60 - Wheel Bearing and Hub Assembly [Front FWD] (2001-2009) Volvo S80 - Wheel Bearing and Hub Assembly [Front AWD] (2004-2006) Volvo S80 - Wheel Bearing and Hub Assembly [Front FWD] (1999-2006) Volvo V70 - Wheel Bearing and Hub Assembly [Front AWD] (2001-2007) Volvo V70 - Wheel Bearing and Hub Assembly [Front FWD] (2001-2007) Volvo XC70 - Wheel Bearing and Hub Assembly [Front AWD] (2003-2007)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.256

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 36

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 7.026 lb