Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A GB

Full Timken Part Number

N/A HA590198;A/AM-HUB BRG

Application Summary

N/A Audi A3 - Wheel Bearing and Hub Assembly [Front FWD] (2006-2008) Volkswagen Eos - Wheel Bearing and Hub Assembly [Front FWD] (2007-2016) Volkswagen Golf - Wheel Bearing and Hub Assembly [Front FWD] (2010-2014) Volkswagen Golf City - Wheel Bearing and Hub Assembly [Front FWD] (2007-2010) Volkswagen GTI - Wheel Bearing and Hub Assembly [Front FWD] (2006-2010) Volkswagen R32 - Wheel Bearing and Hub Assembly [Front AWD] (2008-2008) Volkswagen Rabbit - Wheel Bearing and Hub Assembly [Front FWD] (2006-2009)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.437

Bolt Size

N/A M12x1.5

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A N

Flange Shape

N/A Triangle

Spline Quantity

N/A 36

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 6.526 lb