Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590227;A/AM-HUB BRG

Application Summary

N/A Buick Enclave - Wheel Bearing and Hub Assembly [Front AWD] (2008-2017) Buick Enclave - Wheel Bearing and Hub Assembly [Front FWD] (2008-2017) Buick Enclave - Wheel Bearing and Hub Assembly [Rear AWD] (2008-2017) Buick Enclave - Wheel Bearing and Hub Assembly [Rear FWD] (2008-2017) Chevrolet Traverse - Wheel Bearing and Hub Assembly [Front AWD] (2009-2017) Chevrolet Traverse - Wheel Bearing and Hub Assembly [Front FWD] (2009-2017) Chevrolet Traverse - Wheel Bearing and Hub Assembly [Rear AWD] (2009-2017) Chevrolet Traverse - Wheel Bearing and Hub Assembly [Rear FWD] (2009-2017) GMC Acadia - Wheel Bearing and Hub Assembly [Front AWD] (2007-2016) GMC Acadia - Wheel Bearing and Hub Assembly [Front FWD] (2007-2016) GMC Acadia - Wheel Bearing and Hub Assembly [Rear AWD] (2007-2016) GMC Acadia - Wheel Bearing and Hub Assembly [Rear FWD] (2007-2016) GMC Acadia Limited - Wheel Bearing and Hub Assembly [Front AWD] (2017-2017) GMC Acadia Limited - Wheel Bearing and Hub Assembly [Front FWD] (2017-2017) GMC Acadia Limited - Wheel Bearing and Hub Assembly [Rear AWD] (2017-2017) GMC Acadia Limited - Wheel Bearing and Hub Assembly [Rear FWD] (2017-2017) Saturn Outlook - Wheel Bearing and Hub Assembly [Front AWD] (2007-2010) Saturn Outlook - Wheel Bearing and Hub Assembly [Front FWD] (2007-2010) Saturn Outlook - Wheel Bearing and Hub Assembly [Rear AWD] (2007-2010) Saturn Outlook - Wheel Bearing and Hub Assembly [Rear FWD] (2007-2010)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5.197

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 6

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 10.796 lb