Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A IT

Full Timken Part Number

N/A HA590232;A/AM-HUB BRG

Application Summary

N/A Volvo XC90 - Wheel Bearing and Hub Assembly [Rear AWD] (2003-2006) Volvo XC90 - Wheel Bearing and Hub Assembly [Rear FWD] (2003-2006) Volvo XC90 - Wheel Bearing and Hub Assembly [Rear Left AWD] (2007-2014) Volvo XC90 - Wheel Bearing and Hub Assembly [Rear Right AWD] (2007-2014)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.229

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Trapazoid (Mod)

Spline Quantity

N/A 36

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 8.026 lb