Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A IT

Full Timken Part Number

N/A HA590241K;A/AM-HUB BRG

Application Summary

N/A Volvo 960 - Wheel Bearing and Hub Assembly [Front RWD] (1994-1997) Volvo S90 - Wheel Bearing and Hub Assembly [Front RWD] (1997-1998) Volvo V90 - Wheel Bearing and Hub Assembly [Front RWD] (1997-1998)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.035

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 6.596 lb