Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590244;A/AM-HUB BRG

Application Summary

N/A Chrysler Aspen - Wheel Bearing and Hub Assembly [Front 4WD] (2007-2009) Chrysler Aspen - Wheel Bearing and Hub Assembly [Front RWD] (2007-2009) Dodge Durango - Wheel Bearing and Hub Assembly [Front 4WD] (2006-2009) Dodge Durango - Wheel Bearing and Hub Assembly [Front RWD] (2006-2009)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5.499

Bolt Size

N/A M14X1.5

Bolt Qty

N/A 3

ABS

N/A Y

Wheel Stud Size (in.)

N/A 9/16-18

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 5.19 in

Box Width

N/A 8.63 in

Box Length

N/A 8.63 in

Box Weight

N/A 14.006 lb