Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590253;A/AM-HUB BRG

Application Summary

N/A Infiniti JX35 - Wheel Bearing and Hub Assembly [Rear FWD] (2013-2013) Infiniti QX60 - Wheel Bearing and Hub Assembly [Rear FWD] (2014-2018) Nissan Altima - Wheel Bearing and Hub Assembly [Rear FWD] (2007-2018) Nissan Maxima - Wheel Bearing and Hub Assembly [Rear FWD] (2009-2018) Nissan Murano - Wheel Bearing and Hub Assembly [Rear FWD] (2015-2018) Nissan Pathfinder - Wheel Bearing and Hub Assembly [Rear FWD] (2013-2018)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M12X1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 8.181 lb