Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A ES

Full Timken Part Number

N/A HA590273;A/AM-HUB BRG

Application Summary

N/A Dodge Ram 4500 - Wheel Bearing and Hub Assembly [Front 4 X 2] (2008-2010) Dodge Ram 4500 - Wheel Bearing and Hub Assembly [Front 4 X 4] (2008-2010) Dodge Ram 5500 - Wheel Bearing and Hub Assembly [Front 4 X 2] (2008-2010) Dodge Ram 5500 - Wheel Bearing and Hub Assembly [Front 4 X 4] (2008-2010) Ram 4500 - Wheel Bearing and Hub Assembly [Front 4 X 2] (2011-2018) Ram 4500 - Wheel Bearing and Hub Assembly [Front 4 X 4] (2011-2018) Ram 5500 - Wheel Bearing and Hub Assembly [Front 4 X 2] (2011-2018) Ram 5500 - Wheel Bearing and Hub Assembly [Front 4 X 4] (2011-2018)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 6.688

Bolt Size

N/A M14 X 1.5

Bolt Qty

N/A 4

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14 X 1.5

Wheel Stud Qty

N/A 10

Wheel Studs

N/A Y

Flange Shape

N/A Square

Spline Quantity

N/A 35

Box Dimensions

Box Height

N/A 5.19 in

Box Width

N/A 8.63 in

Box Length

N/A 8.63 in

Box Weight

N/A 23.926 lb