Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A HA590302K;A/AM-HUB BRG

Application Summary

N/A Toyota Avalon - Wheel Bearing and Hub Assembly [Front FWD] (1995-2004) Toyota Camry - Wheel Bearing and Hub Assembly [Front FWD] (1992-2003) Toyota Solara - Wheel Bearing and Hub Assembly [Front FWD] (1999-2003)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Spline Quantity

N/A 30

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 7.418 lb