Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590307;A/AM-HUB BRG

Application Summary

N/A Chevrolet Astro - Wheel Bearing and Hub Assembly [Front AWD] (2003-2005) Chevrolet Astro - Wheel Bearing and Hub Assembly [Front RWD] (2003-2005) GMC Safari - Wheel Bearing and Hub Assembly [Front AWD] (2003-2005) GMC Safari - Wheel Bearing and Hub Assembly [Front RWD] (2003-2005)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5.5

ABS

N/A Y

Wheel Studs

N/A Y

Flange Shape

N/A Triangle

Box Dimensions

Box Height

N/A 8.75 in

Box Width

N/A 9.5 in

Box Length

N/A 10.25 in

Box Weight

N/A 14.391 lb