Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590315;A/AM-HUB BRG

Application Summary

N/A Subaru Forester - Wheel Bearing and Hub Assembly [Front AWD] (2009-2014) Subaru Impreza - Wheel Bearing and Hub Assembly [Front AWD] (2012-2014) Subaru Legacy - Wheel Bearing and Hub Assembly [Front AWD] (2005-2014) Subaru Outback - Wheel Bearing and Hub Assembly [Front AWD] (2005-2014) Subaru XV Crosstrek - Wheel Bearing and Hub Assembly [Front AWD] (2013-2014)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.937

Bolt Size

N/A M12X1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.25

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 27

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 6.026 lb