Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590322;A/AM-HUB BRG

Application Summary

N/A Volvo C30 - Wheel Bearing and Hub Assembly [Rear FWD] (2008-2013) Volvo C70 - Wheel Bearing and Hub Assembly [Rear FWD] (2006-2013) Volvo S40 - Wheel Bearing and Hub Assembly [Rear FWD] (2004-2011) Volvo V50 - Wheel Bearing and Hub Assembly [Rear FWD] (2005-2011)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.257

Bolt Size

N/A M10X1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 7.681 lb