Country of Origin (Primary) |
N/A KR |
Full Timken Part Number |
N/A HA590327;A/AM-HUB BRG |
Application Summary |
N/A Kia Borrego - Wheel Bearing and Hub Assembly [Rear 4WD] (2009-2009) Kia Borrego - Wheel Bearing and Hub Assembly [Rear RWD] (2009-2009) |
National Popularity Code |
N/A D |
Description-Short |
N/A HUB UNIT BRG ASSY |
Bolt Circle Diameter |
N/A 4.5 |
Bolt Size |
N/A M12X1.25 |
Bolt Qty |
N/A 4 |
Bearing Type |
N/A Ball Bearing |
ABS |
N/A N |
Wheel Stud Size (in.) |
N/A M12X1.5 |
Wheel Stud Qty |
N/A 6 |
Flange Shape |
N/A Modified |
Spline Quantity |
N/A 30 |