Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590338;A/AM-HUB BRG

Application Summary

N/A Lexus RX330 - Wheel Bearing and Hub Assembly [Rear AWD] (2004-2006) Lexus RX350 - Wheel Bearing and Hub Assembly [Rear AWD] (2007-2009) Lexus RX400h - Wheel Bearing and Hub Assembly [Rear AWD] (2006-2008) Toyota Highlander - Wheel Bearing and Hub Assembly [Rear AWD] (2004-2013) Toyota Venza - Wheel Bearing and Hub Assembly [Rear AWD] (2009-2015)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A 0.492

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 26

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 5.828 lb