Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A MX

Full Timken Part Number

N/A HA590339K;A/AM-HUB BRG

Application Summary

N/A Ford Fiesta - Wheel Bearing and Hub Assembly [Front FWD] (1998-2010) Ford Fiesta Ikon - Wheel Bearing and Hub Assembly [Front FWD] (2002-2004)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 4

Spline Quantity

N/A 25

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 5.026 lb