Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590352;A/AM-HUB BRG

Application Summary

N/A Chevrolet Express 2500 - Wheel Bearing and Hub Assembly [Front RWD] (2003-2018) Chevrolet Express 3500 - Wheel Bearing and Hub Assembly [Front RWD] (2003-2018) Chevrolet Express 4500 - Wheel Bearing and Hub Assembly [Front 4 X 2] (2009-2016) Chevrolet Silverado 2500 - Wheel Bearing and Hub Assembly [Front RWD] (1999-2000) Chevrolet Suburban 2500 - Wheel Bearing and Hub Assembly [Front RWD] (2000-2000) GMC Savana 2500 - Wheel Bearing and Hub Assembly [Front RWD] (2003-2018) GMC Savana 3500 - Wheel Bearing and Hub Assembly [Front RWD] (2003-2018) GMC Savana 4500 - Wheel Bearing and Hub Assembly [Front 4 X 2] (2009-2016) GMC Sierra 2500 - Wheel Bearing and Hub Assembly [Front RWD] (1999-2000) GMC Yukon XL 2500 - Wheel Bearing and Hub Assembly [Front RWD] (2000-2000)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 6.5

Bolt Size

N/A M14X1.5

Bolt Qty

N/A 4

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 8

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 8.75 in

Box Width

N/A 9.5 in

Box Length

N/A 10.25 in

Box Weight

N/A 20.271 lb