Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590354;A/AM-HUB BRG

Application Summary

N/A Dodge Ram 1500 - Wheel Bearing and Hub Assembly [Front 4WD] (2009-2010) Dodge Ram 1500 - Wheel Bearing and Hub Assembly [Front RWD] (2009-2010) Ram 1500 - Wheel Bearing and Hub Assembly [Front 4WD] (2011-2011) Ram 1500 - Wheel Bearing and Hub Assembly [Front RWD] (2011-2011)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5.5

Bolt Size

N/A M14X1.5

Bolt Qty

N/A 3

ABS

N/A Y

Wheel Stud Size (in.)

N/A 9/16-18

Wheel Stud Qty

N/A 5

Flange Shape

N/A Triangle

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 5.19 in

Box Width

N/A 8.63 in

Box Length

N/A 8.63 in

Box Weight

N/A 12.426 lb