Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590359;A/AM-HUB BRG

Application Summary

N/A BMW X5 - Wheel Bearing and Hub Assembly [Front AWD] (2007-2018) BMW X6 - Wheel Bearing and Hub Assembly [Front AWD] (2008-2018)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.685

Bolt Size

N/A M12 X 1.5

Bolt Qty

N/A 4

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14X

Wheel Stud Qty

N/A 5

Flange Shape

N/A Trapezoid

Spline Quantity

N/A 30

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 9.546 lb