Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590362;A/AM-HUB BRG

Application Summary

N/A Dodge Journey - Wheel Bearing and Hub Assembly [Rear Left AWD] (2009-2018) Dodge Journey - Wheel Bearing and Hub Assembly [Rear Left FWD] (2009-2018)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Size

N/A M10X1.5

Bolt Qty

N/A 4

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Rectangle

Spline Quantity

N/A 32

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 10.296 lb