Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590388;A/AM-HUB BRG

Application Summary

N/A Cadillac XLR - Wheel Bearing and Hub Assembly [Front RWD] (2009-2009) Chevrolet Corvette - Wheel Bearing and Hub Assembly [Front RWD] (2009-2013)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Qty

N/A 3

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.50

Wheel Stud Qty

N/A 5

Flange Shape

N/A Triangle

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 8.681 lb