Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590389;A/AM-HUB BRG

Application Summary

N/A Volvo S60 - Wheel Bearing and Hub Assembly [Rear FWD] (2001-2009) Volvo S80 - Wheel Bearing and Hub Assembly [Rear FWD] (1999-2006) Volvo V70 - Wheel Bearing and Hub Assembly [Rear FWD] (2001-2007)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 8.246 lb