Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590402;A/AM-HUB BRG

Application Summary

N/A Chevrolet Cruze - Wheel Bearing and Hub Assembly [Front FWD] (2011-2015) Chevrolet Cruze Limited - Wheel Bearing and Hub Assembly [Front FWD] (2016-2016)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.134

Bolt Size

N/A M10X1.5

Bolt Qty

N/A 3

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Triangular

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 8.428 lb