Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590411;A/AM-HUB BRG

Application Summary

N/A Lexus CT200h - Wheel Bearing and Hub Assembly [Front FWD] (2011-2017) Toyota Prius - Wheel Bearing and Hub Assembly [Front FWD] (2010-2015) Toyota Prius Plug-In - Wheel Bearing and Hub Assembly [Front FWD] (2012-2015)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 6.481 lb