Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590414;A/AM-HUB BRG

Application Summary

N/A Chrysler Sebring - Wheel Bearing and Hub Assembly [Rear Left AWD] (2008-2008) Dodge Avenger - Wheel Bearing and Hub Assembly [Rear Left AWD] (2008-2008)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 7.828 lb