Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590426;A/AM-HUB BRG

Application Summary

N/A Jaguar XJ8 - Wheel Bearing and Hub Assembly [Front RWD] (2004-2009) Jaguar XJR - Wheel Bearing and Hub Assembly [Front RWD] (2004-2009)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 8.19 in

Box Width

N/A 6.69 in

Box Length

N/A 7.69 in

Box Weight

N/A 8.436 lb