Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590430;A/AM-HUB BRG

Application Summary

N/A Ford Transit Connect - Wheel Bearing and Hub Assembly [Rear FWD] (2010-2013)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.25

Bolt Size

N/A - (NO CUP FLANGE

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12 X 1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A - (NO CUP FLANGE)

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 6.726 lb