Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590440;A/AM-HUB BRG

Application Summary

N/A Ford F-450 Super Duty - Wheel Bearing and Hub Assembly [Front 4 X 2] (2011-2016) Ford F-450 Super Duty - Wheel Bearing and Hub Assembly [Front 4 X 4] (2011-2016)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 8.75 in

Box Width

N/A 9.5 in

Box Length

N/A 10.25 in

Box Weight

N/A 25.491 lb