Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590444;A/AM-HUB BRG

Application Summary

N/A Buick Encore - Wheel Bearing and Hub Assembly [Rear AWD] (2013-2018) Buick Encore - Wheel Bearing and Hub Assembly [Rear FWD] (2013-2018) Chevrolet Sonic - Wheel Bearing and Hub Assembly [Rear FWD] (2012-2019) Chevrolet Trax - Wheel Bearing and Hub Assembly [Rear FWD] (2015-2019)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.133

Bolt Size

N/A M10X1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5-6g

Wheel Stud Qty

N/A 5

Flange Shape

N/A Rectangle

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 8.228 lb