Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590446;A/AM-HUB BRG

Application Summary

N/A Ford Explorer - Wheel Bearing and Hub Assembly [Front AWD] (2011-2017) Ford Explorer - Wheel Bearing and Hub Assembly [Front FWD] (2011-2017) Ford Explorer - Wheel Bearing and Hub Assembly [Rear AWD] (2011-2019) Ford Explorer - Wheel Bearing and Hub Assembly [Rear FWD] (2011-2019) Ford Police Interceptor Utility - Wheel Bearing and Hub Assembly [Front AWD] (2013-2019) Ford Police Interceptor Utility - Wheel Bearing and Hub Assembly [Front FWD] (2013-2013) Ford Police Interceptor Utility - Wheel Bearing and Hub Assembly [Rear AWD] (2013-2019) Ford Police Interceptor Utility - Wheel Bearing and Hub Assembly [Rear FWD] (2013-2013)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 5.228 lb