The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Automotive Aftermarket Hub Assemblies
> Part Number HA590452
Part Number HA590452, Automotive Aftermarket Hub Assemblies
Unit of Measure
Imperial
Metric
Both
Notes
|
Specifications
|
Box Dimensions
Notes
Disclaimer
N/A
To get the full fitment details go to www.timkeninfo.com.
Specifications
Country of Origin (Primary)
N/A
CA
Full Timken Part Number
N/A
HA590452;A/AM-HUB BRG
Application Summary
N/A
Jeep Liberty - Wheel Bearing and Hub Assembly [Front RWD] (2002-2005)
National Popularity Code
N/A
D
Description-Short
N/A
HUB UNIT BRG ASSY
Box Dimensions
Box Height
N/A
5.32 in
Box Width
N/A
6.41 in
Box Length
N/A
6.51 in
Box Weight
N/A
11.778 lb