Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590455;A/AM-HUB BRG

Application Summary

N/A Hyundai Elantra - Wheel Bearing and Hub Assembly [Rear FWD] (2011-2016) Hyundai Elantra Coupe - Wheel Bearing and Hub Assembly [Rear FWD] (2013-2014) Hyundai Elantra GT - Wheel Bearing and Hub Assembly [Rear FWD] (2013-2017) Hyundai Veloster - Wheel Bearing and Hub Assembly [Rear FWD] (2012-2017) Kia Forte - Wheel Bearing and Hub Assembly [Rear FWD] (2014-2018) Kia Forte Koup - Wheel Bearing and Hub Assembly [Rear FWD] (2014-2017) Kia Forte5 - Wheel Bearing and Hub Assembly [Rear FWD] (2014-2018)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.263

Bolt Size

N/A .400

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Rectangle

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 7.881 lb