Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590465;A/AM-HUB BRG

Application Summary

N/A Chrysler 300 - Wheel Bearing and Hub Assembly [Front RWD] (2012-2020) Dodge Challenger - Wheel Bearing and Hub Assembly [Front RWD] (2012-2018) Dodge Charger - Wheel Bearing and Hub Assembly [Front AWD] (2014-2014) Dodge Charger - Wheel Bearing and Hub Assembly [Front RWD] (2012-2020)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Triangle

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 10.421 lb