Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590466;A/AM-HUB BRG

Application Summary

N/A Ram 1500 - Wheel Bearing and Hub Assembly [Front RWD] (2012-2012) Ram 2500 - Wheel Bearing and Hub Assembly [Front RWD] (2012-2013) Ram 3500 - Wheel Bearing and Hub Assembly [Front RWD] (2012-2014)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 5.19 in

Box Width

N/A 8.63 in

Box Length

N/A 8.63 in

Box Weight

N/A 24.426 lb