Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590467;A/AM-HUB BRG

Application Summary

N/A Ram 2500 - Wheel Bearing and Hub Assembly [Front 4WD] (2012-2013) Ram 3500 - Wheel Bearing and Hub Assembly [Front 4WD] (2012-2014) Ram 3500 - Wheel Bearing and Hub Assembly [Front RWD] (2013-2014)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 6.491

Bolt Size

N/A M14 X 1.5

Bolt Qty

N/A 4

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12 X 1.5

Wheel Stud Qty

N/A 8

Flange Shape

N/A Square

Spline Quantity

N/A 35

Box Dimensions

Box Height

N/A 5.19 in

Box Width

N/A 8.63 in

Box Length

N/A 8.63 in

Box Weight

N/A 23.876 lb