Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590468;A/AM-HUB BRG

Application Summary

N/A Nissan NV1500 - Wheel Bearing and Hub Assembly [Front RWD] (2012-2018) Nissan NV2500 - Wheel Bearing and Hub Assembly [Front RWD] (2012-2018) Nissan NV3500 - Wheel Bearing and Hub Assembly [Front RWD] (2012-2018)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 6.5

Bolt Size

N/A M14X1.50

Bolt Qty

N/A 4

Bearing Type

N/A Tapered

ABS

N/A N

Wheel Stud Size (in.)

N/A M14X1.50

Wheel Stud Qty

N/A 8

Flange Shape

N/A Square

Box Dimensions

Box Height

N/A 4.81 in

Box Width

N/A 6.56 in

Box Length

N/A 8.19 in

Box Weight

N/A 18.581 lb