Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590470;A/AM-HUB BRG

Application Summary

N/A Chevrolet Equinox - Wheel Bearing and Hub Assembly [Rear AWD] (2010-2017) Chevrolet Equinox - Wheel Bearing and Hub Assembly [Rear FWD] (2010-2017) GMC Terrain - Wheel Bearing and Hub Assembly [Rear AWD] (2010-2017) GMC Terrain - Wheel Bearing and Hub Assembly [Rear FWD] (2010-2017)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.712

Bolt Size

N/A M10X1.5

Bolt Qty

N/A 4

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Rectangular

Spline Quantity

N/A 30

Box Dimensions

Box Height

N/A 8.19 in

Box Width

N/A 6.69 in

Box Length

N/A 7.69 in

Box Weight

N/A 9.758 lb