Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590476;A/AM-HUB BRG

Application Summary

N/A Ford C-Max - Wheel Bearing and Hub Assembly [Rear FWD] (2013-2018) Ford Escape - Wheel Bearing and Hub Assembly [Rear FWD] (2013-2019) Lincoln MKC - Wheel Bearing and Hub Assembly [Rear FWD] (2015-2018)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.232

Bolt Size

N/A 12 x 1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A 12 X 1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Rectangle

Box Dimensions

Box Height

N/A 8.19 in

Box Width

N/A 6.69 in

Box Length

N/A 7.69 in

Box Weight

N/A 9.686 lb