Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590479;A/AM-HUB BRG

Application Summary

N/A Ford Escape - Wheel Bearing and Hub Assembly [Rear AWD] (2013-2019) Lincoln MKC - Wheel Bearing and Hub Assembly [Rear AWD] (2015-2019) Lincoln MKC - Wheel Bearing and Hub Assembly [Rear FWD] (2015-2018)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.253

Bolt Size

N/A M12X 1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Stud Size (in.)

N/A M12 X 1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Rectangle

Spline Quantity

N/A 27

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 9.1 lb