Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A DE

Full Timken Part Number

N/A HA590483;A/AM-HUB BRG

Application Summary

N/A BMW M5 - Wheel Bearing and Hub Assembly [Rear RWD] (2013-2016) BMW M6 - Wheel Bearing and Hub Assembly [Rear RWD] (2012-2018) BMW M6 Gran Coupe - Wheel Bearing and Hub Assembly [Rear RWD] (2014-2018)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.727

Bolt Size

N/A M12 X 1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A #

Wheel Stud Qty

N/A 5

Flange Shape

N/A Square

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 8.9 lb