Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590499;A/AM-HUB BRG

Application Summary

N/A Toyota Echo - Wheel Bearing and Hub Assembly [Front FWD] (2000-2005)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.94

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Stud Size (in.)

N/A M12 X 1.5

Wheel Stud Qty

N/A 4

Spline Quantity

N/A (24)

Box Dimensions

Box Height

N/A 3.314 in

Box Width

N/A 5.068 in

Box Length

N/A 5.068 in

Box Weight

N/A 3.208 lb